??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Heiss
Description
Design 112 - Flange Attachment
Bill of material
HEISS SZ 250-63/40/20.1-112.003.IN---(L1=53, L2=33, M=M30x2, BA=axialen, ZB=keine)
TYP
Type designation
BD
Line pressure
250 bar
BF
Design
112
KOLBEN
Piston diameter Ø
mm
D
Rod diameter Ø
mm
KS
Piston-rod end
FA
Function types
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
M
Thread
B2L2
Thread depth/length
mm
Enter value for B2L2
Thread depth/length
mm
cm
inch
ft
ZB
Accessory Parts
BA
Ground connection
L1
Length
mm
Enter value for L1
Length
mm
cm
inch
ft
B1
Length
mm
LINK
General Technical Data
LINKZ
Accessory Parts
E
Height
mm
D1
Diameter
mm
D2
Diameter
mm
D7
Diameter
mm
L003
Length
mm
L004
Length
mm
L005006
Length
mm
L2
Length
mm
L3
Length
mm
L4
Length
mm
L5
Length
mm
L6
Length
mm
L10
Length
mm
A1
Width
mm
A
Width
mm
G
Thread
ALFA
Length x angle
mm x °