??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Festo
Description
DFM-B (m) - Guide cylinder, Modular system
Bill of material
532317 DFM-25-20-B-P-A-GF
TNR
Part number
TYP
Type
DFM
GEW
system of units
KDM
Piston diameter
mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
G
Generation
B
CUSH
Cushioning
POS
Position sensing
A
F
Guide
S6
Temperature resistance
JUST
Precision adjustment advanced / Precision adjustment retracted
ATEX
Explosion protection
ZUBS
S - Slot cover sensor slot
ZUBG
G - Proximity sensor, cable 2.5 m
ZUBI
I - Proximity sensor, contactless, cable 2.5 m
B1
mm
B2
mm
B3
mm
B4
mm
B5
mm
B6
mm
B7
mm
B8
mm
B9
mm
B10
mm
B11
mm
B12
mm
B13
mm
B14
mm
B15
mm
B16
mm
B17
mm
B18
mm
B19
0.000 mm
B20
mm
B21
mm
B22
0.000 mm
D1
Thread
D2
mm
D3
mm
D4
Thread
D5
mm
D6
Thread
D7
mm
D8
mm
D9
Thread
D10
mm
D11
0.000 mm
E1
Pneumatic port
H1
mm
H2
mm
H3
mm
H4
mm
H5
mm
H6
mm
H7
mm
H8
mm
H9
mm
H10
mm
H11
mm
H12
0.000 mm
H13
mm
H14
0.000 mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
mm
L8
mm
L9
mm
L10
mm
L11
0.000 mm
L12
mm
L13
0.000 mm
L14
0.000 mm
L15
0.000 mm
L16
0.000 mm
L21
0.000 mm
L22
0.000 mm
T1
mm
T2
mm
T3
mm
T4
mm
T5
mm
T6
mm
T7
mm
T8
mm
T9
mm
SW2
Width across flats
mm
SW3
Width across flats
mm
SW4
Width across flats
mm
SW5
Width across flats
mm
SW6
Width across flats
mm
SW7
Width across flats
mm
SW8
Width across flats
mm
SW10
Width across flats
mm
CNSMASSEXACT
Weight
kg