??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 7
HELP_VARIABLE
Company
Festo
Description
DFPC (m) - Linear drive, Modular system
Bill of material
8110797 DFPC-125-50-D
TNR
Part number
TYP
Type
DFPC
LODLEVEL
LOD Level
DM
Piston diameter
mm
HUB
Stroke
mm
输入参数值: HUB
Stroke
mm
cm
inch
ft
HUBST
Extended position
mm
输入参数值: HUBST
Extended position
mm
cm
inch
ft
FUNK
Function
D
WER
Material of tie rods
ZUL
EU certification
KV
Piston rod extension
mm
输入参数值: KV
Piston rod extension
mm
cm
inch
ft
KGVL
Piston rod thread extension
mm
输入参数值: KGVL
Piston rod thread extension
mm
cm
inch
ft
KGVS
Piston rod thread shortening
mm
输入参数值: KGVS
Piston rod thread shortening
mm
cm
inch
ft
KSG
Piston rod thread
KSS
Piston rod spanner flat
LB2
Thread length of spacer bolt
mm
输入参数值: LB2
Thread length of spacer bolt
mm
cm
inch
ft
A
mm
A1
0.000 mm
A2
0.000 mm
A3
0.000 mm
A4
mm
D3
mm
D5
Thread
E
mm
EE
Thread
G
mm
J
mm
KK
Thread
L2
mm
L8
mm
MM
mm
PL
mm
RT
Thread
SW
Width across flats
mm
SW1
Width across flats
0.000 mm
TG
mm
T1
mm
WH
mm
WL
mm
ZJ
mm
CNSMASSEXACT
Weight
kg