??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Discontinued product
Product to be discontinued on 31 Dec 2024. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
Selectable products: 3
HELP_VARIABLE
Company
Festo
Description
DGEA - Cantilever axis
Bill of material
195611 DGEA-18-1-ZR-WV
TNR
Part number
TYP
Type
DGEA
INFO
Valid until
Information
2024-12-31
KDM
Size
mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
HUB1
mm
WZ
Drive head
KG
Coupling housing enclosed separately
ZAK
Additional drive head
YSR
C - Shock absorber, self-adjusting, with holder
SIE
L - Sheet metal holder for inductive proximity switch including 2 switching lugs
B1
mm
B3
mm
B4
mm
B5
mm
B6
mm
B8
mm
B9
mm
B10
mm
B11
mm
B12
mm
B13
mm
B14
mm
B15
mm
B16
mm
D1
mm
D2
mm
D3
D4
M6
D5
M6
D6
9 mm
D7
-
D8
0 mm
D9
mm
D10
0 mm
D11
mm
D12
mm
D13
mm
D14
D15
mm
D16
mm
D17
H1
mm
H2
mm
H4
mm
H5
mm
H7
mm
H8
mm
H9
mm
H10
mm
H11
mm
H12
mm
H13
0 mm
H14
0.0 mm
H15
0 mm
H16
0 mm
H17
mm
H18
mm
H19
mm
H20
mm
L1
mm
L2
mm
L3
mm
L5
40 mm
L6
mm
L7
mm
L8
mm
L9
mm
L10
0 mm
L11
0 mm
L12
0 mm
L13
0 mm
L14
0 mm
L15
0.0 mm
L16
0.0 mm
L17
mm
L18
mm
L19
mm
L20
mm
L21
mm
L22
mm
L23
mm
T1
mm
T2
mm
T3
mm
T4
11 mm
T5
11 mm
T6
2.1 mm
T7
0 mm
T8
mm
T9
2 mm
T10
12 mm
T11
3.5 mm
T12
mm
CNSMASSEXACT
Weight
kg