??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
DHFTD, SDHFTD - Locating Pins - Large Head With Tapered Type - W Dimension Configurable - Female Thread
Bill of material
DHFTD10-P11.00-L12-B3.0-W4.0-K45
PN
Part No.
MAT
Material
HARD
Hardness
Hardening Hardness 60~63HRC
D
mm
DTOL
D Tolerance
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
W
W 0.5mm Increment
mm
Enter value for W
W 0.5mm Increment
mm
cm
inch
ft
K
K Selectable (degree)
MM
m
mm
M
M (Coarse)
LL
l
mm
ALT1
Radius