??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Unimotion
Description
Diameter 10 mm - Ball Screw
Bill of material
SCR 10 02 100 C7 FSK D P0
MODEL
Series
SCR 10
LD
Lead
mm
TL
Total length
mm
Enter value for TL
Total length
mm
cm
inch
ft
LINFO
Length INFO
TC
Tolerance class
C7
ML
Machining left
SAL
Soft annealing left
mm
MR
Machining right
SAR
Soft annealing right
mm
SAINFO
Soft annealing INFO
BN
Ball nut
BL
Backlash
MD
Mounting direction
D
Nominal diameter (d)
10 mm
D2
Root diameter (d2)
9.2 mm
DP
Ball center-to-center diameter (dp)
10.4 mm
DW
Ball diameter (dw)
1.2 mm
CNSMASSEXACT
Mass
0.205 kg