??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Unimotion
Description
Diameter 25 mm - Ball Screw
Bill of material
SCL 25 05 200 C7 FSU T4 D P0
MODEL
Series
SCL 25
LD
Lead
5 mm
TL
Total length
mm
Enter value for TL
Total length
mm
cm
inch
ft
LINFO
Length INFO
TC
Tolerance class
ML
Machining left
SAL
Soft annealing left
mm
MR
Machining right
SAR
Soft annealing right
mm
SAINFO
Soft annealing INFO
BN
Ball nut
BL
Backlash
MD
Mounting direction
D
Nominal diameter (d)
25 mm
D2
Root diameter (d2)
22.4 mm
DP
Ball center-to-center diameter (dp)
25.6 mm
DW
Ball diameter (dw)
3.175 mm
CNSMASSEXACT
Mass
1.482 kg