??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Roehm
Description
DIN 3405 A - Lubricating nipples cupped type, form A
Bill of material
Lubricating nipples cupped type DIN 3405 M6 SW9
IDNR
Identnummer
NENN
M6 SW9
D1A
M6
D2
6.000 mm
S
9.000 mm