??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 48
HELP_VARIABLE
Company
Fabory
Description
DIN ≈471 - Retaining rings for shafts
Bill of material
Sicherungsring DIN 471 V2 27x1.2
CNSORDERNO
Article Number
NENNID
Short description
BRAND
Brand
Fabory
STANDARD
Standard
DIN ≈471
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
External - retaining ring
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
BS3673-4;NFE22-163
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
7318240090
ECLASS
eClass
UNSPSC
31163202
ETIM
EC002383
URL
https://www.fabory.com/en-GB/p/51435027001
PACKAGING
Packaging Unit
PCS
S
Thickness
D3
Ring inner diameter free length
A
Distance max.
B
Web thickness ~
D5
Hole diameter
D2
Diameter keyseat
M
Groove width H13
T
Slot depth
N
Shaft projection min.
D4
Diameter of fitting