??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 121
HELP_VARIABLE
Company
Fabory
Description
DIN 472 - Retaining rings for bores
Bill of material
Retaining ring DIN 472-1 60x2
CNSORDERNO
Article Number
NENNID
Short description
BRAND
Brand
Fabory
STANDARD
Standard
DIN 472
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Internal - retaining ring
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
BS3673-4,NFE22-165
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
UNSPSC
31163202
ETIM
EC002383
URL
https://www.fabory.com/en-GB/p/36060060001
PACKAGING
Packaging Unit
PCS
S
Thickness
mm
D3
Diameter / drilling flute
mm
A
Distance max.
mm
B
Web thickness ~
mm
D5
Hole diameter min.
mm
D2
Drilling slot outer diameter
mm
M
Groove width H13
mm
T
Slot depth
mm
N
Distance groove / edge
mm
D4
Installation space diameter
mm
LOD
Level of detail