??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 60
HELP_VARIABLE
Company
Fabory
Description
DIN 479 - Square screws with short dog point
Bill of material
Square screw DIN 479 M12x30
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 479
THREAD
Thread (long)
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
TYPE
Type
Square head bolt with dog point
BASICMATERIAL
Basic material
Steel
GRADE
Material / Grade
8.8
SURFACETREATME
Surface treatment (long)
Plain
HEADSHAPE
Head shape
Square head
DRIVINGFEATURE
Driving feature
Square head
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
NFE25-134
ADDITIONALINFO
Additional information
mm
ROHS
RoHs
Y
APPROVAL
Approval
mm
EANCODE
EAN code
INTRASTATCODE
Intrastat
7318159590
ECLASS
eClass
23-11-06-21
UNSPSC
31161612
ETIM
EC002346
URL
https://www.fabory.com/en-GB/p/01030120030
PACKAGING
Packaging Unit
PCS
K
Head height
mm
P
Threaded pitch
mm
S
Across-flats-dimension max.
mm
COMMODITYCODE
Commodity code
7318159091
NENN
D3
Thread core diameter
mm
A
Distance from the last full form thread to the bearing face max.
mm
B
Thread length
mm
X
Length of the thread run-out
mm
DP
Diameter of the flat max.
mm
E
Width across corners max.
mm
R
Transition radius under head min.
mm
Z
Length of the pin min.
mm
RB
Shank radius
mm
LOD
Level of detail