??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Fabory
Description
DIN 6917 - Square taper washers for I-sections for high-tensile structural bolting
Bill of material
I-Washer DIN 6917 23
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal diameter
BRAND
Brand
Fabory
STANDARD
Standard
DIN 6917
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Square taper washer for I-sections
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
NEN5515
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
7318220095
ECLASS
eClass
UNSPSC
31161801
ETIM
EC002394
URL
https://www.fabory.com/en-GB/p/04040220001
PACKAGING
Packaging Unit
PCS
DA
Inner diameter min.
mm
A
Length
mm
B
Width
mm
H
Height
mm
NG
Declination
14.000 %
C
Depth of chamfer at hole min.
mm
R
Radius ~
mm
T
Groove depth ~
mm
LOD
Level of detail