??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 7991 (ISO 10642) - FN 354 - rostfrei A2 - Hexagon socket countersunk head screws
Bill of material
SFS FN 354 304333 Senkschraube DIN 7991 rostfreier Stahl rostfrei A2 M5x16
ARTNR
Artikelnummer
WERKSTOFF
Material
rostfreier Stahl
GUETE
Quality
OBERFLAECHE
Surface
rostfrei A2
VERPACKUNG
Packaging
25
SFSNR
SFS - Nr.
354
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch of bolt
mm
L
Nominal length
mm
B
Thread length
mm
LS
Shank length
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
mm
AL
Countersink angle
90.000 mm
DK
Head diameter
mm
DS
Diameter of the unthreaded shank
mm
K
Head height
mm
R
Transition radius under head
mm
S
Width across flats
mm
T
Depth of the driving feature
mm