lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
64477170
MÄDLER
Drive Element
DIN Parts
DIN-Standard 103
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{maedler/antriebselemente/din_teile/din103/ebf_fm_din103_rg7.prj},{NB=Tr. 70x10 RH-64477170},{ARTNR=64477170},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Rotguss},{MAT=Rotguss Rg7 (CuSn7Zn4Pb7-C)},{HW=Reibwertvergleich siehe Katalogseite.},{ISO=Tr. 70x10 RH},{D1=95},{D2=160},{D3=130},{D4=12.5},{L=75},{L1=22},{L2=20},{GEW=4.85},{ARTNR1=64470195},{ARTNR2=64470295},{TYP=0},{NDM=70},{P=10},{CTN=73181900}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 22
HELP_VARIABLE
Company
MÄDLER
Description
DIN103-EBF-FLM-1GG-RG7 - Ready-to-Install Flange Nuts with Metric ISO-Trapezoidal Thread DIN 103, Red brass Rg7, Single-Thread, right and left hand
Bill of material
64477170
ARTNR
Product No.
64477170
64477170
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Red brass
MAT
Material
Red brass Rg7 (CuSn7Zn4Pb7-C)
HW
Note
See catalogue page for friction coefficient comparison.
ISO
Trapezoidal Thread d
Tr. 70x10 RH
Tr. 70x10 RH
mm
D1
D1 - h9
95
95
mm
D2
D2 - DIN ISO 2768-m
160
160
mm
D3
D3 - DIN ISO 2768-m
130
130
mm
D4
6 x D4 - DIN ISO 2768-m
12.5
12.5
mm
L
L - DIN ISO 2768-m
75
75
mm
L1
L1 - DIN ISO 2768-m
22
22
mm
L2
L2 - DIN ISO 2768-m
20
20
mm
GEW
Weight
4.85
4.85
kg
ARTNR1
Product No. Cardan Adapter KARA
64470195
64470195
ARTNR2
Product No. Adapter Console KONA
64470295
64470295
CTN
Customs tariff number
73181900