lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
64345000
MÄDLER
Drive Element
DIN Parts
DIN-Standard 103
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{maedler/antriebselemente/din_teile/din103/r_m_din103_1-gg_r_l.prj},{NB=Tr. 50x8 RH-64345000},{ARTNR=64345000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff schwarz},{MAT=Kunststoff (PA6.6 mit MoS2)},{HW=Reibwertvergleich siehe Katalogseite.},{ISO=Tr. 50x8 RH},{HH=2 x d},{H=100},{A=90},{GEW=0.54},{TYP=0},{NDM=50},{P=8},{CTN=73181900}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 144
HELP_VARIABLE
Company
MÄDLER
Description
DIN103-RDM-1GG-C35-RF-RG7-PA6.6 - Round Nuts with Metric ISO-Trapezoidal Thread DIN 103, Single-Thread, right and left hand
Bill of material
64345000
ARTNR
Product No.
64345000
64345000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Plastic black
Plastic black
MAT
Material
Plastic (PA6.6 with MoS2)
Plastic (PA6.6 with MoS2)
HW
Note
See catalogue page for friction coefficient comparison.
ISO
Trapezoidal Thread d
Tr. 50x8 RH
Tr. 50x8 RH
mm
HH
h - DIN ISO 2768-m
2 x d
2 x d
mm
H
h - DIN ISO 2768-m
100
100
mm
A
A h11* - DIN 668 / Tolerance h11 does not apply to plastic nuts
90
90
mm
GEW
Weight
0.54
0.54
kg
CTN
Customs tariff number
73181900
73181900