Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
65366281
MÄDLER
Drive Element
DIN Parts
DIN-Standard 5406
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{maedler/antriebselemente/din_teile/din5406/sicherungsbl_din5406.prj},{NB=65366281-MB 9},{ARTNR=65366281},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Stahl verzinkt, Festigkeit min. 350 N/mm²},{AUSF=Sicherungsblech DIN 5406 zur Sicherung von Nutmuttern DIN 981. },{TYP=MB 9},{PD=KM 9},{D1=45},{D2=69},{D3=56.0},{E=6},{F=42.5},{B1=6},{S=1.25},{GEW=15},{LASCHEN=13},{CTN=73182100}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 97
HELP_VARIABLE
Company
MÄDLER
Description
DIN5406-SI-BLECH-ST-STVZ-RF - Lockwashers DIN 5406 for Locknuts DIN 981, Material steel, steel zinc-plated and stainless steel
Bill of material
65366281
ARTNR
Product No.
65366281
65366281
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, zinc-plated
Steel, zinc-plated
MAT
Material
Steel zinc-plated, strength min. 350 N/mm²
Steel zinc-plated, strength min. 350 N/mm²
AUSF
Version
Lockwashers DIN 5406 for securing locknuts DIN 981.
TYP
Type
MB 9
MB 9
PD
matching Nut typ
KM 9
KM 9
D1
d1
45
45
mm
D2
d2
69
69
mm
D3
d3
56.0
56.0
mm
E
e
6
6
mm
F
f
42.5
42.5
mm
B1
b1
6
6
mm
S
s
1.25
1.25
mm
GEW
Weight
15
15
g
CTN
Customs tariff number
73182100