目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Sterngriff DIN6336-GG-50-M10-D
Berger Tools
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star handle
DIN 6336
DIN 6336 GG
DIN 6336 GG D
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/2_0_spannelemente/2_2/sterngriffe/din6336/din6336_g/din6336_g_d/din6336_g_d.prj},{NB=Sterngriff DIN6336-GG-50-M10-D},{ARTNR=DIN6336-GG-50-M10-D},{PARTNUMBER=DIN 6336-GG-50-M10-D},{NORMNR=DIN 6336},{D1=50},{D2=M10},{D2X='M8','M8','M10','M10'},{D4=18},{H1=32},{H2=15},{T2=16},{W1=89.000},{ABS2=22.000},{ABS3=8.000},{ABS4=19.000},{ABS5=14.000},{ABS6=7.000},{R1=15.000},{R2=5.000},{R3=8.000},{R4=80.000},{TT=8.000},{D1T=37.500},{WEIGHT=0.1400},{CTN=83024900},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Berger Tools
Description
DIN 6336 - Star knobs, Cast iron, Type D with threaded through bore
Bill of material
Sterngriff DIN6336-GG-50-M10-D
ARTNR
DIN6336-GG-50-M10-D
DIN6336-GG-50-M10-D
D1
50
50
mm
D2
Thread
M10
M10
D4
18
18
mm
H1
32
32
mm
H2
min.
15
15
mm
T2
16
16
mm
WEIGHT
Weight
0.1400
0.1400
kg
CTN
Customs Tariff Number
83024900
ROHS
YES