??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
停产产品
本产品自 2013年9月30日停产,不建议将其用于新的产品/项目
可提供的产品: 35
HELP_VARIABLE
Company
SMC
Description
【Discontinued Product】: CA2/CDA2 - Air Cylinder/Standard: Double Acting Single Rod :This product has been discontinued.
Bill of material
CA2G50-25
BORE
Bore size
mm
MOUNT
Mounting type
MAGNET
Built-in magnet
AUTOSW
Auto switch
LEAD
Lead wire length
m
SWSIGN
Switch sign
TUBEMAT
Tube material
STROKE
Cylinder stroke
mm
POS
Position
mm
输入参数值: POS
Position
mm
cm
inch
ft
THREAD
Port thread
BOOT
Boots
CUSION
Cusion
STOP
Stroke option
COM
Comment
-
OMSC
ordermade specifcation
THREAD2
Thread on/off