CKG1A50-50
SMC
bp2_specialty_cylinder
CK1 Clamp Cylinder
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
단종된 제품
2013. 9. 30. 이후 제품이 중단되었습니다. 새 프로젝트에 사용하지 마십시오.
대체 부품
교체 부품을 사용해야 합니까?
CKG1-Z/CKP1-Z - Clamp Cylinder/Magnetic Field Resistant Auto Switch (Rod Mo...
SMC
04.04.2022
{smc/bp2_specialty_cylinder/ck_1/ckg1_ckp1_asmtab.prj},{NB=CKG1A50-50(0_0_0_0)},{CW=16.5},{BORE=50},{TYPE=G},{AUTOSWITCH=},{NUMBER=},{THREAD1=},{STROKE=50},{POS=0},{BRACKET=},{STOP=0},{THREAD2=0},{F=55},{IA=60},{IB=58},{N=49},{W=5.5},{PPATH=assembly/ckg1_ckp1_asmsbl.prj},{MSTYLE=Rod Mounting Style}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
SMC
Description
【Discontinued Product】: CKG1/CKP1 - Clamp Cylinder with Magnetic Field Resistant Auto Switch (Rod Mounting Style) :This product has been discontinued.
Bill of material
CKG1A50-50
CW
Cleivs width
16.5
16.5
mm
BORE
Bore size
50
50
mm
TYPE
Type
Built-in standard magnet type
Built-in strong magnet type
Built-in standard magnet type
Built-in strong magnet type
AUTOSWITCH
Auto switch
(-) Without auto switch + Without switch mounting rod
(P) Without auto switch + With switch mounting rod
D-P3DWSC + With switch mounting rod
D-P3DWASC + With switch mounting rod
D-P4DWSC + With switch mounting rod
D-P3DWSE + With switch mounting rod
D-P3DWASE + With switch mounting rod
D-P4DWSE + With switch mounting rod
D-P3DW + With switch mounting rod
D-P3DWA + With switch mounting rod
D-P3DWL + With switch mounting rod
D-P3DWAL + With switch mounting rod
D-P4DWL + With switch mounting rod
D-P3DWZ + With switch mounting rod
D-P3DWAZ + With switch mounting rod
D-P4DWZ + With switch mounting rod
(-) Without auto switch + Without switch mounting rod
(P) Without auto switch + With switch mounting rod
D-P3DWSC + With switch mounting rod
D-P3DWASC + With switch mounting rod
D-P4DWSC + With switch mounting rod
D-P3DWSE + With switch mounting rod
D-P3DWASE + With switch mounting rod
D-P4DWSE + With switch mounting rod
D-P3DW + With switch mounting rod
D-P3DWA + With switch mounting rod
D-P3DWL + With switch mounting rod
D-P3DWAL + With switch mounting rod
D-P4DWL + With switch mounting rod
D-P3DWZ + With switch mounting rod
D-P3DWAZ + With switch mounting rod
D-P4DWZ + With switch mounting rod
NUMBER
Number of auto switches
-
-
THREAD1
Port thread type
(-) Rc 1/4
(TN) NPT 1/4
(-) Rc 1/4
(TN) NPT 1/4
STROKE
Stroke
50.000
75.000
100.000
125.000
150.000
50.000
75.000
100.000
125.000
150.000
mm
POS
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
BRACKET
End bracket
(-) None
(I) Single knuckle joint (M6 without tap)
(IA) Single knuckle joint (M6 with tap)
(Y) Double knuckle joint (M6 without tap)
(YA) Double knuckle joint (M6 with tap)
(-) None
(I) Single knuckle joint (M6 without tap)
(IA) Single knuckle joint (M6 with tap)
(Y) Double knuckle joint (M6 without tap)
(YA) Double knuckle joint (M6 with tap)
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
Comment
-
THREAD2
Thread on/off
on
off
on
off