??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Divider panel MFG - 12/18
Bill of material
9751.200
BEST
Model No.
9751.200
DETAIL
INFOWWW
webseite
webseite
BEZ1
Designation 1
Divider panel MFG
BEZ2
Designation 2
12/18
B
Width
383 mm
H
Height
955 mm
T
Depth
38.5 mm
CNSECLASS51
27-18-21-02
CNSECLASS70
27-18-21-02
CNSECLASS80
27-18-21-02
CNSETIM40
EC002525