??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
DK15RS,DK15LS - Rotary latch
Bill of material
DK15RS11
MODEL
Model
MAT
Material
Equivalent to SUS304
SUR
Surface treatment
polishing
CODE
code
VAR02
No.
FIX02
L
89 mm
FIX04
(L1)
65.5 mm
FIX06
L2
30 mm
FIX08
L3
30.0 mm
FIX10
L4
20 mm
FIX12
W
55 mm
FIX14
W1
45 mm
FIX16
Ha
30.0 mm
FIX18
H1
12.5 mm
FIX20
(H2)
14.5 mm
FIX22
H3
10.0 mm
FIX24
P
37 mm
FIX26
P1
17 mm
FIX28
P2
32 mm
FIX30
(P3)
28 mm
FIX32
Weight
150 g
FIX95
PDF
PDF