??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
DK16S - Pin 2
Bill of material
DK16S90
MODEL
Model
DK16S90
MAT
Material
Equivalent to SUS304
SUR
Surface treatment
-
CODE
code
DK16S
VAR02
L
mm
FIX02
W
40 mm
FIX04
Pa
60 mm
FIX06
P1
28 mm
FIX08
D
7.5 mm
FIX10
d
9 mm
FIX12
T
12 mm
FIX14
t
2.4 mm
FIX16
t1
5.7 mm
FIX18
A
20 mm
FIX20
S
20 mm
FIX22
F
20 mm
FIX24
J
15 mm
FIX26
N
5.0 mm
FIX28
Weight
127 g
FIX95
PDF
PDF