??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
DK17S - Pin 1
Bill of material
DK17S50
MODEL
Model
DK17S50
MAT
Material
Equivalent to SUS304
SUR
Surface treatment
-
CODE
code
DK17S
VAR02
L
mm
FIX02
Pa
34 mm
FIX04
P1
25 mm
FIX06
P2
28 mm
FIX08
W
38 mm
FIX10
W1
38 mm
FIX12
d
13 mm
FIX14
S
12.5 mm
FIX16
A
12 mm
FIX18
T
12.5 mm
FIX20
t
4 mm
FIX22
H
27 mm
FIX24
h
12.0 mm
FIX26
N1
3.5 mm
FIX28
N2
7 mm
FIX30
Weight
57 g
FIX95
PDF
PDF