??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
DK19S - Strut 1
Bill of material
DK19S129
MODEL
Model
DK19S129
MAT
Material
Equivalent to SUS304
SUR
Surface treatment
-
FM
finish machining
Hairline treatment
CODE
code
DK19S
VAR02
H
mm
FIX02
L MIN
133 mm
FIX04
L MAX
195 mm
FIX06
Weight
125 g
FIX08
Maximum support load
147(15) N(kgf)
FIX95
PDF.
PDF