??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
DKPS-04 pneumatic rotary clamping element with spring-loaded storage - opened with pressure
Bill of material
DKPS-1050-A-04
ARTIKEL
item number clamping element
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
GROESSE
size of shaft
mm
HALTEMOMENT
static holding torque
N*m
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCKMAX
max. operating pressure
6.0 bar
RICHT
installation way
from front
OW
clamping width
mm
D1
outside-diameter
mm
D2
inside diameter
mm
B
width
mm
G1
air connection
G2
counterbore for hydraulic connection
L1
position of air connection
mm
GG1
diameter of mounting holes
mm
GG2
diameter of mounting holes
mm
H1
counter bore depth of mounting hole
mm
LK1
circle diameter of mounting holes
mm
W1
angle between mounting holes
°
W2
angle between mounting holes / pneumatic connection
°
W3
angle between mounting holes
°
Z2
number of mounting holes overall
Z
closing time
0.1 s