??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IMI Bimba Products
Description
DM-075, DM-112 - Small Bore Tie Rod Cylinder
Bill of material
DM-075X0-FB
PN
Part No.
BS
Bore Size
Inch
STROKE
Stroke Selection
Inch
CT
Cut to Length
MS
Mounting Style
DR
Double Rod
VS
Viton Seals
CSH
Cushions
IP
Interpilots
PI
Power Input
A
0.50 Inch
CB
0 Inch
CD
0 Inch
CW
0 Inch
E
Inch
EE
1/8 NPTF
F
0 Inch
FB
0.00 Inch
G
3/4 Inch
J
3/4 Inch
KK
KK Therad
5/16-24 UNEF Inch
FL
0 Inch
FL1
0.00 Inch
FL2
0 Inch
NS
0 Inch
NS1
0 Inch
NS2
0 Inch
R
Inch
TF
0.00 Inch
TN
Inch
UF
0.00 Inch
W
0 Inch
XT
0.69 Inch
SN
1 3/4 Inch
XD
0.00 Inch
ZJ
2.62 Inch
ZM
0 Inch
ZZ
1/8 Inch