??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
IMI Bimba Products
Description
DM1 - Dyna-Mation
Bill of material
DM1-250x0.125-FB
PN
Part No.
BS
Bore Size
Inch
STROKE
Stroke Selection
Inch
RD
Rod Diameter
Inch
MS
Mounting Style
DR
Double Rod
CSH
Cushions
IP
Interpilots
NR
Rod Style
NL
Non-Lube Seals
VI
High Temperature Viton Seals
MP
Magnetic Pistons
PS
Port Size
E
Inch
R
Inch
MM
Inch
KK
A
Inch
ZJ
Inch
ZM
0.00 Inch
G
Inch
J
Inch
TN
Inch
XT
Inch
SN
Inch
XD
0.00 Inch
CD
0.00 Inch
CB
0.00 Inch
CW
0.00 Inch
UF
0.00 Inch
TF
0.00 Inch
FB
0.00 Inch
F
0.00 Inch
XG
0.00 Inch
XJ
0.00 Inch
UT
0.00 Inch
TD
0.00 Inch