??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
All Weather Insulated Panels
Description
DM40-F - Double Mesa fiRe
Bill of material
DM40-F-96in.(GS26SAW1000RW26AW1000IW)
PR
Profile
Double Mesa fiRe
PROFILE
Product Range
DM40-F
W
Panel Width
40 Inch
LODLEVEL
LOD Level
L
Panel Length
Inch
OAL
Overall Length
8' ft.
O
Orientation
Vertical
T
Panel Thickness
4.5 Inch
CT
Core Type
PIR
IV
R value (75 degF mean)
31.44 (F*ft2*h) / BTU
TT
U value/ Thermal Transmittance
0.032 BTU / (F*ft2*h)
APP
Panel Application
Commercial and Industrial, Cold Storage
MAT
Materials
PREX
Exterior Profile
Mesa
EG
Exterior Gauge
TEXEX
Exterior Texture
EC
Exterior Finish
COL
Exterior Color
PRIN
Interior Profile
Mesa
IG
Interior Gauge
TEXIN
Interior Texture
Standard Embossed
IC
Interior Finish
COLIN
Interior Color