您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Spelsberg
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Spelsberg
26003201
Spelsberg
Junction Boxes
Abox accessories
Interior fittings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{spelsberg/24me02-15461449/24me03-1000058628/24me04-1000058629/26003201.prj},{NB=26003201},{MANUID=26003201},{EF000116=9005},{EF004593=14},{EF005114=32},{EF007789=1.5},{QUANTITYMIN=1},{WEIGHT=0.007},{LENGTH=36.7},{WIDTH=36.7},{DEPTH=14.7},{CUSTOMS_TARIFF_NUMBER1=39269097},{MD01=../../../_pool_/71/1f/pho_pro_26002001_sall_acadenas_v1.png},{VAR__MANUID_=26003201},{DESCSHORT=DMS M32/sw},{DESCLONG=Doppelmembranstutzen, IP66, mit zwei Dichtungsmembranen, geschlossen, thermoplastisches Elastomer (TPE), für Wandstärken 1,5 - 4,5 mm, schwarz, Dichtbereich 13 - 21 mm<br /><strong>Abmessungen: </strong>36,7 x 36,7 x 14,7 mm},{INTNO=4013902932627},{MANUNAME=Spelsberg},{MANUTYPEDESC=DMS M32/sw},{EF000007=EV000206},{EF000010=EV000116},{EF000025=true},{EF000878=false}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Spelsberg
Description
DMS M32/sw
Bill of material
26003201
MD01
VAR__MANUID_
26003201
DESCSHORT
Short Description
DMS M32/sw
DESCLONG
Long Description
Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for wall thicknesses 1.5 - 4.5 mm, black, Sealing range 13 - 21 mm<br /><strong>Dimensions: </strong>36,7 x 36,7 x 14,7 mm
INTNO
International product number
4013902932627
MANUID
Product number of the Manufacturer
26003201
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
DMS M32/sw
EF000007
EV000206
EF000010
EV000116
EF000025
true
EF000116
9005
EF000878
false
EF002169
EV000154
EF004593
14
EF005114
32
EF005115
-
EF005474
EV006422
EF007789
1.5
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.007
LENGTH
36.7
WIDTH
36.7
DEPTH
14.7
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04