??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Conveyer & Caster
Description
DN - NeoTeq Dual (to 300 lb/ea)
Bill of material
DN-02NRP-100-SW-TP01
PN
Part Number
DN-02NRP-100-SW-TP01
SER
Series
NeoTeq Dual
MO
Mounting Option
SIZE
Stem/Plate Size
2 1/2" x 3 5/8"
D
Wheel Dia.
Inch
W
Tread Width
1 Inch
TT
Tread Type
Neoprene Rubber
CAP
Capacity
250 lbs
H
Load Height
3 3/8 Inch
R
Swivel Rad.
2 3/8 Inch
WB
Wheel Bearing
Precision Ball