??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
DN4014 - 24 V DC power supplies
Bill of material
DN4014
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
DN4014: Switched-mode power supply 24 V DC; 20 A; Input voltage AC 100...240 V;
DESCLONG
Long Description
Switched-mode power supply 24 V DC; 20 A; Input voltage AC 100...240 V; 124 x 65 x 132.5 mm; terminals; Approval CE; cRUus; cULus; UKCA
BN
Bestellnummer
DN4014
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
PSU-1AC/24VDC-20A
ERPGRSUPPLIER
ERP Group Supplier
N2
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1