??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Discontinued product
Product discontinued since 31.12.2013 г.. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
Налични продукти: 2
HELP_VARIABLE
Company
Festo
Description
DNCM - Standard cylinder
Bill of material
528940 DNCM-32-100-P-POT1
TNR
Part number
TYP
Type
DNCM
INFO
Valid until
Информация
2013-12-31
KDM
Piston diameter
mm
HUB
Stroke
mm
POT
Attachment position potentiometer
AF
Type of piston rod
FENG
Guide
ABFR
Position sensing
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
L1
201.000 mm
L2
mm
L3
mm
L4
4.000 mm
L5
mm
L6
mm
L7
mm
L8
mm
L9
6.500 mm
L15
mm
M1
mm
M2
mm
H1
mm
E
mm
EE
Pneumatic port
AM
mm
B
mm
D2
mm
D5
mm
D7
Thread
D8
mm
J3
mm
J4
mm
J5
mm
J6
mm
J7
mm
KK
Thread
SW2
Width across flats
mm
SW3
Width across flats
mm
VD
mm
WH
mm
ZB
mm