??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
THK CO.,LTD.
Description
Double Nut Type BNFN
Bill of material
BNFN1605-5RRG0+116LCp1
MN
Model No.
BNFN1605-5
QZ
QZ Option
TS
Type of seals
FS
Fixed shaft end shape
INFO1
Infotext
Infotext
SS
Supportd shaft end shape
INFO2
Infotext
Infotext
OLS
Overall length of shaft
mm
Enter value for OLS
Overall length of shaft
mm
cm
inch
ft
ST
Stroke
0.0 mm
NL
Nut length
106.000 mm
FL
Length of Fixed side shaft end shape
0.000 mm
SL
Supported shaft end shape
0.000 mm
ETP
Effective thread part
106.000 mm
NETP
Non-effective thread part (both sides) (Note 1
5.000 mm
NOTE1
Note 1
Overall thread lenght is added to the both ends of the stroke 5mm.
AXC
Axial clearance symbol
ACC
Accuracy Symbol
mm
PN
Position of nut
mm
SEM
Marking for the effective stroke of Ball screw shaft (Note 2
NOTE2
Note 2
-