??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Double row 40P - Plastic chain
Bill of material
Double row 40P plastic chain
PN
Product name
Double row 40P plastic chain
APPLICATION
Application
Mainly suitable for low noise, light duty conveying, it is widely used in chemical, electronics and pharmaceutical industries.
MATERIAL
Material
Polyoxymethylene (POM), operating temperature -30°C~+90°C
PM
Pin material
Stainless steel
POMM
POM material
Working load is 1760N
PACKAGE
Package
Each length is 1.524M