??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
ETA
Description
DP - Suite cabinet with double blank door and rear door
Bill of material
ENUX122008DP
CODE
Code
LODLEVEL
LOD Level
DESCRGEN
General description
DESCRAGG
Additional description
Front blank door + rear blank door
MAT
Material
Structure (structural uprights, roof and bottom): HSLA sheet steel
SMAT
Material thickness
Stucture:1,2 mm HSLA sheet steel
VER
Painting
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
COL
Color
Structure (structural uprights, roof and bottom): RAL7035 smooth finish
L
L - Length
mm
H
H - Height
mm
P
P - Depth
mm
WEIGHT
Weight
kg
IP
IP55
NEMA
NEMA 12
IK
IK10
MCONF
CONFORMITY MARKS
CE - UKCA - Ex - TUV - RINA - cULus Listed - EAC - RoHS
PFOR
Supply parts
Assembled structure with double blank front and rear door with stiffening frame, complete with Ø 3 mm lever-operated double bar locking system, removable roof, bottom with adjustable double cable entry complete with seal.
CONF
Packaging
1 piece(s)
PACK
Packaging
Pallet + ETA green cardboard
WEIGHTPACK
Weight pack
kg
AAQ326
File / hyperlink 1
https://www.eta.it/sito/prodotto-dettaglio.php?i_n=54009
EDZ
EPLAN