??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
dpb31
Bill of material
DPB31-40
CODE
DPB31
LX1
A
CZ1
LHJ
BMCL1
HSYJYH
GG
gg
TMCC
tmcc
40x40 mm
XC
xc
+6.5/-6.5 mm
ZXKD
zxkd
10 μm
NFZ
nfz
9.8 N
ZXD
ydjdzxd
3μm
PXD
ydjdzxd
20μm
SXBD
ydjdsxbd
40''
ZYBD
ydjdzybd
20''
RXLJ1
rxljfzsxbd
0.7 N.m
RXLJ2
rxljzybd
0.8 N.m
RXLJ3
rxljcxbd
0.7 N.m
LJGX1
ljgxsxbd
0.57 N.cm
LJGX2
ljgxzybd
0.50 N.cm
LJGX3
ljgxcxhd
0.64 N.cm
PXDX
pxd
50 μm
ZL
zl
0.2 kg