??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dpc_34_300 - Signal Transformer
Bill of material
DPC-34-300
PN
Part Number
DPC-34-300
DESC
Description
Low Power Miniature Transformer, 10VA Power, 115V/230V Input, 34VCT Output Series
POWERVA
Power
10 VA
OS
Output Series
34VCT
OP
Output Parallel
17V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50500Hz Hz
WEIGHT
Weight
0.56 lbs (0.25 kg)
LENGTH
Length
1.87 in. (47.5 mm)
WIDTH
Width
1.43 in. (36.3 mm)
HEIGHT
Height
1.62 in. (41.1 mm)