??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dpc_40_20 - Signal Transformer
Bill of material
DPC-40-20
PN
Part Number
DPC-40-20
DESC
Description
Low Power Miniature Transformer, 1VA Power, 115V/230V Input, 40VCT Output Series
POWERVA
Power
1 VA
OS
Output Series
40VCT
OP
Output Parallel
20V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50500Hz Hz
WEIGHT
Weight
0.16 lbs (0.07 kg)
LENGTH
Length
1 in. (25.4 mm)
WIDTH
Width
1.37 in. (34.8 mm)
HEIGHT
Height
0.83 in. (21.1 mm)