??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dpc_40_600 - Signal Transformer
Bill of material
DPC-40-600
PN
Part Number
DPC-40-600
DESC
Description
Low Power Miniature Transformer, 24VA Power, 115V/230V Input, 40VCT Output Series
POWERVA
Power
24 VA
OS
Output Series
40VCT
OP
Output Parallel
20V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50500Hz Hz
WEIGHT
Weight
0.75 lbs (0.34 kg)
LENGTH
Length
1.62 in. (41.1 mm)
WIDTH
Width
2.25 in. (57.2 mm)
HEIGHT
Height
1.37 in. (34.8 mm)