??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Festo
Description
DPCB - pancake cylinder
Bill of material
8104882 DPCB-N-1-1/2-0.125-N-U38
TNR
Part number
TYP
Type
DPCB
HUBST
Extended position
Inch
EIN
System of units
N
VER
Protection against rotation
LAU
Running characteristics
KOLBE
Piston diameter
Inch
HUB
Stroke
Inch
FUN
Function
KOLBEN
Piston rod type
KOLB
Piston rod version
KOLBENS
Type of piston rod thread
DRU
Additional
DEC
Cover shape
ABSCH
End cap
BEF
Type of mounting
DAM
Cushioning
POS
Position sensing
TEMP
Temperature range
ABST
Wiper seal variant
KOLV
Piston rod extension
Inch
KOLG
Piston rod thread
SEN
External sensor mounting
LODLEVEL
LOD Level
L8
Inch
ZJ
Inch
ZM
0.000 Inch
A
Inch
B1
0.000 Inch
B2
Inch
D1
Inch
D1QX
Thread
D2
Inch
D3
Inch
D4
Inch
D5
Thread
-
D6
0.000 Inch
D7
0.000 Inch
EE
Thread
E
Inch
G1
Inch
G2
Inch
H1
0.000 Inch
KK
Thread
L1
0.000 Inch
L2
Inch
MM
Inch
PL1
Inch
PL2
0.000 Inch
SW1
Inch
T1
Inch
T2
0.000 Inch
TG
Inch
U1
Inch
W1
°
W2
°
WH
0.130 Inch