??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dq1001_9rg - Bel Power Solutions
Bill of material
DQ1001-9RG
PN
Part Number
DQ1001-9RG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 102W, Output 5.1VDC, 20A, Input 43-100.8VDC, Output voltage control input, RoHS Compliant
POWER
Power
102 W
VIN
Voltage Input
43-100.8 VDC
OV
Output Voltage
5,1 VDC
OC
Output Current
20 A
OT
Operating Temperature
-40 to 71 °C