??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
CPC – Colder Products
Description
DQPUR120112 - 1" Flartek
Bill of material
DQPUR120112
PN
Part No.
DQPUR120112
CCOLUMN
Product Number
DQPUR120112
DCOLUMN
Product Name
3/4" Flare Coupler with FKM (Viton®) O-Ring and (PEEK®) Spring
FCOLUMN
CPC Series
DrumQuik PUR
GCOLUMN
CPC Bag Quantity
1
LCOLUMN
CPC Category
DrumQuik
SCOLUMN
CPC Seal Options ID
FDA FKM
TCOLUMN
CPC Valve Spring ID
Virgin PEEK UHP
VCOLUMN
CPC Low
0°F
WCOLUMN
CPC Low
-18°C
XCOLUMN
CPC High
120°F
YCOLUMN
CPC High
49°C
AECOLUMN
CPC Sterilization Method ID
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Vacuum to 45psig,3.1 bar
AYCOLUMN
REACH
AZCOLUMN
RoHS
Compliant
BACOLUMN
Virgin PVDF
BBCOLUMN
Virgin PVDF
BCCOLUMN
BDCOLUMN
BECOLUMN
Other
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note