??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
DRASL12 - Enclosed D.O.L starter
Bill of material
ABB - 1SBK114335R8100 + DRASL12-81S 24VDC ENCLOSED DOL STARTER
PN
Product Id
1SBK114335R8100
EXTTYPE
Extended Product Type
DRASL12-81S
INVDES
Invoice Description
DRASL12-81S 24VDC ENCLOSED DOL STARTER
TYPE
Type
DRASL12
DES
Description
Screw terminals
DESCSHORT
Short Description
DRASL12-81S 24VDC Enclosed Direct-On-Line starter
DESCLONG
Long Description
Enclosed D.O.L. starter with AS contactors
INTNO
International product number
3471522144010
MANUID
Product number of the Manufacturer
1SBK114335R8100
MANUNAME
Manufacturer Name
ABB
EF001372
Number of command positions
2
EF004008
Construction type housing
Surface mounting housing
EF001596
Material housing
Plastic
EF000243
Diameter openings
20 mm
EF005474
Degree of protection (IP)
IP65
EF000008
Width
92 mm
EF000040
Height
171.5 mm
EF000049
Depth
131.5 mm
CTN
Customs tariff number
85364900
WEBLINK
Deeplink product page
Link to product detail page