??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Hettich
Description
Drawer set InnoTech Atira, Quadro 25 with Silent System, NL 470 / H 70, silver, left and right - Drawer set InnoTech Atira, Quadro 25 with Silent System, NL 470 / H 70, silver, left and right
Bill of material
9236331
ARTICLENO
Order Number
NL
470.000 mm
A
1.000 mm
B
5.000 mm
C
1.000 mm