??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-0810-3R3J-UL
Bill of material
DRC-0810-3R3J-UL
PN
Part Number
DRC-0810-3R3J-UL
DESC
Description
Radial Inductor with Leads, 3.3µH, 5.0A
INDUCTANCE
Inductance
3,3 uH
IRMS
I rms
5 A
DCR
0,012 Ohm
DIMMAX
Dimensions Max
13.0 x 10.0 mm
SHIELDING
Shielding
No
PACKAGING
Packaging
Tape and Reel