??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
KBK Antriebstechnik
Description
DRE - Line Shaft with Split Hubs and Metal Bellows
Bill of material
DRE-24-157-10-10
SIZE
Size
T
Torque
Nm
TMAX
Torque max.
Nm
LMM
Length min/max (±2)
mm
Enter value for LMM
Length min/max (±2)
mm
cm
inch
ft
A
Outer Diameter
mm
N
Keyway (DIN 6885)
D1
Bore (H7)
mm
Enter value for D1
Bore (H7)
mm
cm
inch
ft
D2
Bore (H7)
mm
Enter value for D2
Bore (H7)
mm
cm
inch
ft
H
Thread Distance
mm
C
Thread Distance front side
mm
E
Hub Length
mm
K
Clamping Length
mm
W
Distance between Shaft Ends
mm
I
Spider Element Width
mm
R
Tube Diameter
mm
B
Max Diameter
mm
F
Screw (ISO 4762)
TA
Tightening Torque
Nm
CT
Federsteifigkeit Torsion CT
Nm/rad
RPM
Speed max.
1500 1/min
TR1
Nm
mm
TR2
Nm
mm
INFO1
Technical Data Sheet
Product Information
INFO2
Operating / Installation Instruction
Product Information