您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
018854
Knocks Fluid-Technik
Standard
Pressure regulator
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{knocks/standard_series/pressure_regulator/dr_reg_standard_bg0_kdr00_asmtab.prj},{NB=018854},{CNSORDERNO=018854},{TYP=KDR.00 mO S},{CNSORDERNO2=9.1600.00.102-V},{DN=10013639},{ARTNR=KDR.00 mO S},{DESC1=Druckregler 30x30 G1/8 0,2-8 für medizinischen Sauerstoff mit Schalttafelmutter und schwarz verzinkte Verschlußstopfen VST.00-1 im hinterem Anschluß (bei Eintritt von links und Handrad oben)},{DESC2=Pressure regulator 30x30 G1/8 0,2-8 for medical oxygen with panel mounting ring and black galvanized gauge plug in the rear port},{S=1},{MANOMETER=0},{GEW=G 1/8},{PRA=1},{INFO=Info pdf},{PPATH=assemblies/dr_reg_stand_bg0_kdr00_asmtpl.prj},{CNSMASSEXACT=0.082}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Knocks Fluid-Technik
Description
Pressure regulator BG0 (KDR) - Standard series
Bill of material
018854
CNSORDERNO
Article-number
018854
TYP
Type
KDR.00 mO S
DESC
Description
Pressure regulator 30x30 G1/8 0,2-8 for medical oxygen with panel mounting ring and black galvanized gauge plug in the rear port
INFO
Info pdf
Info pdf
CNSMASSEXACT
Weight
0.082
kg