??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ds1610_7erd9t - Bel Power Solutions
Bill of material
DS1610-7ERD9T
PN
Part Number
DS1610-7ERD9T
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 101W, Output 24VDC, 4.2A, Input 44-220VDC, Inrush Current Limitation, Output Voltage Control Input, Undervoltage Monitor, Current Share Control
POWER
Power
101 W
VIN
Voltage Input
44-220 VDC
OV
Output Voltage
24 VDC
OC
Output Current
4,2 A
OT
Operating Temperature
-25 to 71 °C