??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ds2320_7er - Bel Power Solutions
Bill of material
DS2320-7ER
PN
Part Number
DS2320-7ER
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 96W, Output 12/12VDC, 4/4A, Input 44-220VDC, Inrush Current Limitation, Output Voltage Control Input
POWER
Power
96 W
VIN
Voltage Input
44-220 VDC
OV
Output Voltage
12.pro VDC
OC
Output Current
4.tra A
OT
Operating Temperature
-25 to 71 °C