??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Festo
Description
DSBC (m) - Standard cylinder, Modular system
Bill of material
1463770 DSBC-50-1-PA-N3
TNR
Part number
TYP
Type
DSBC
KDM
Piston diameter
mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
VER
Protection against rotation
LAU
Running characteristics
FES
Clamping unit
END
End position locking
KA
Type of piston rod
KGA
Type of piston rod thread
PRFA
Profile type
DAE
Cushioning
NOR
Standard
KOR
Corrosion protection
TB
Temperature range
PAR
Particle protection
AV
Wiper material
ZUEU
EU certification (ATEX)
EK
E Piston rod extension
mm
Enter value for EK
E Piston rod extension
mm
cm
inch
ft
EG
L Piston rod thread extension
mm
Enter value for EG
L Piston rod thread extension
mm
cm
inch
ft
A
mm
A1
0 mm
A2
0 mm
A3
0 mm
B
mm
BG
mm
E
mm
EB
mm
EE
Thread
G
mm
H1
mm
U1
mm
U2
mm
KK
Thread
L2
mm
L3
mm
L4
mm
L5
mm
L7
mm
L8
mm
MM
mm
B1
mm
PL
mm
RT
Thread
TG
mm
VA
mm
VD
mm
WH
mm
ZJ
mm
ZM
mm
ZW
mm
SW1
Width across flats
mm
SW2
Width across flats
mm
SW3
Width across flats
mm
AM
mm
AF
mm
D1
mm
D2
mm
D3
mm
D4
KF
Thread
T1
mm
T2
mm
W2
mm
W3
mm
CNSMASSEXACT
Weight
kg